(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-precision and compact bevel gearbox. Choose from speed ratios 1: 1 and 1: 2. Abundant lineup of shaft diameters available, from ø3 to ø25. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with grease and maintenance-free.
Part Number |
---|
BS80T-001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,305.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 8 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 8 | 8 | 8 | 80 | 130 | - | - | 30 | 12-M5 | 6 |
Loading...
Mounting Class | No Leg | Type | Bevel gear | With or Without Motors | No |
---|
Please check the type/dimensions/specifications of the part BS80T-001 in the KG Gearbox B-BOX series.
Part Number |
---|
BS105T-002 |
BS35L-001 |
BS45L-001 |
BS80T-002 |
BS90L-001 |
BS90L-002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 35,784.65 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 12 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 12 | 12 | 12 | 105 | 170 | - | - | 40 | 12-M6 | 7 | ||
₹ 9,434.20 | 1 Piece(s) | 93 Day(s) or more | 10 | 1 | 3 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 3 | 3 | - | 35 | - | - | 35 | 14 | 10-M2 | 4 | ||
₹ 9,759.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 4 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 4 | 4 | - | 45 | - | - | 45 | 18 | 10-M3 | 4 | ||
₹ 20,037.15 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 8 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 8 | 8 | 8 | 80 | 130 | - | - | 30 | 12-M5 | 6 | ||
₹ 16,060.91 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 10 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 10 | 10 | - | 90 | - | - | 90 | 35 | 10-M5 | 7 | ||
₹ 16,876.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 10 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 10 | 10 | - | 90 | - | - | 90 | 35 | 10-M5 | 7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy