(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Thermalloy T Type Bearing

Thermalloy T Type Bearing

[Features/Caution]
· Type T Thermalloy is sold as a material. Since it can not be used as sold, ensure that the inside diameter, outside diameter, and end surfaces are cut before use.
· This product is a sintered material. Not able to withstand impact loads and should not be used in such cases. Please also note that it is not durable against bending load and tensile load.
· Claws may become embedded when chucking during machining, so the minimum force required should be used when chucking for fixing.
· Take sufficient care to manage the cutting edge and feed speed during machining. Be aware that excessive machining will cause fissures and cracks.
· If you would like machining to be completed at our company, we can do so if directions are provided in the drawings. Please inquire if you are considering this.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
S22X44L-30/6
S22X44L-30/8
S22X44L-30/8P
S22X44L-30/12
S22X44L-30/12P
S22X44L-144SB6
S22X44L-144SB6W
S22X44L-144SB8
S22X44L-144SB8P
S22X44L-144SB8PW
S22X44L-144SB8W
S22X44L-144SB12
S22X44L-144SB12P
S22X44L-144SB12PW
S22X44L-144SB12W
S22X44L-237NF10W
S22X44L-277NC8W
S22X44L-277NC12W
S22X44L-653NC8W
S22X44L-831FN10W
S22X44L-963/8W
S22X44L-NI98/8W
S22X44L-NI98/12W
S22X54L-30/6
S22X54L-30/8
S22X54L-30/8P
S22X54L-30/12
S22X54L-30/12P
S22X54L-144SB6
S22X54L-144SB6W
S22X54L-144SB8
S22X54L-144SB8P
S22X54L-144SB8PW
S22X54L-144SB8W
S22X54L-144SB12
S22X54L-144SB12P
S22X54L-144SB12PW
S22X54L-144SB12W
S22X54L-237NF10W
S22X54L-277NC8W
S22X54L-277NC12W
S22X54L-653NC8W
S22X54L-831FN10W
S22X54L-963/8W
S22X54L-NI98/8W
S22X54L-NI98/12W
S22X64L-30/6
S22X64L-30/8
S22X64L-30/8P
S22X64L-30/12
S22X64L-30/12P
S22X64L-144SB6
S22X64L-144SB6W
S22X64L-144SB8
S22X64L-144SB8P
S22X64L-144SB8PW
S22X64L-144SB8W
S22X64L-144SB12
S22X64L-144SB12P
S22X64L-144SB12PW
Part NumberVolume DiscountDays to ShipRoHSShape Operating Temperature Range
(°C)
Material Symbol Metal Material I.D. O.D.
(φ)
Full Length
(mm)
Maximum Allowable Surface Pressure P
(N/mm2)
Maximum Allowable Velocity V
(m/s)
21 Day(s) or more -Round bar-50~+20030/6Lead Bronze-2244490.02
21 Day(s) or more -Round bar-50~+20030/8Lead Bronze-224429.40.5
21 Day(s) or more -Round bar-50~+20030/8PLead Bronze-2244490.02
21 Day(s) or more -Round bar-50~+20030/12Lead Bronze-22444.91
21 Day(s) or more -Round bar-50~+20030/12PLead Bronze-224429.40.5
21 Day(s) or more 10Round bar-50~+200144SB6Bronze-2244490.02
26 Day(s) or more 10Round bar-200~+350144SB6WSpecial Bronze-224439.20.02
21 Day(s) or more 10Round bar-50~+200144SB8Bronze-224429.40.5
21 Day(s) or more 10Round bar-50~+200144SB8PBronze-2244490.02
33 Day(s) or more 10Round bar-200~+350144SB8PWSpecial Bronze-224439.20.02
26 Day(s) or more 10Round bar-200~+350144SB8WSpecial Bronze-224419.60.5
21 Day(s) or more 10Round bar-50~+200144SB12Bronze-22444.91
21 Day(s) or more 10Round bar-50~+200144SB12PBronze-224429.40.5
26 Day(s) or more 10Round bar-200~+350144SB12PWSpecial Bronze-224419.60.5
26 Day(s) or more 10Round bar-200~+350144SB12WSpecial Bronze-22442.91
26 Day(s) or more 10Round bar~+700237NF10WIron-Ni-224439.20.02
26 Day(s) or more 10Round bar~+450277NC8WNi-Copper-Iron-224419.60.04
26 Day(s) or more 10Round bar~+450277NC12WNi-Copper-Iron-22444.90.5
26 Day(s) or more 10Round bar~+550653NC8WNi-Copper-Iron-224419.60.04
26 Day(s) or more 10Round bar~+700831FN10WIron-Ni-224439.20.02
26 Day(s) or more 10Round bar~+600963/8WIron-224419.60.04
26 Day(s) or more 10Round bar~+600NI98/8WNi-224419.60.04
26 Day(s) or more 10Round bar~+600NI98/12WNi-22444.90.3
21 Day(s) or more -Round bar-50~+20030/6Lead Bronze-2254490.02
21 Day(s) or more -Round bar-50~+20030/8Lead Bronze-225429.40.5
21 Day(s) or more -Round bar-50~+20030/8PLead Bronze-2254490.02
21 Day(s) or more -Round bar-50~+20030/12Lead Bronze-22544.91
21 Day(s) or more -Round bar-50~+20030/12PLead Bronze-225429.40.5
21 Day(s) or more 10Round bar-50~+200144SB6Bronze-2254490.02
26 Day(s) or more 10Round bar-200~+350144SB6WSpecial Bronze-225439.20.02
21 Day(s) or more 10Round bar-50~+200144SB8Bronze-225429.40.5
21 Day(s) or more 10Round bar-50~+200144SB8PBronze-2254490.02
26 Day(s) or more 10Round bar-200~+350144SB8PWSpecial Bronze-225439.20.02
26 Day(s) or more 10Round bar-200~+350144SB8WSpecial Bronze-225419.60.5
21 Day(s) or more 10Round bar-50~+200144SB12Bronze-22544.91
21 Day(s) or more 10Round bar-50~+200144SB12PBronze-225429.40.5
26 Day(s) or more 10Round bar-200~+350144SB12PWSpecial Bronze-225419.60.5
26 Day(s) or more 10Round bar-200~+350144SB12WSpecial Bronze-22542.91
26 Day(s) or more 10Round bar~+700237NF10WIron-Ni-225439.20.02
26 Day(s) or more 10Round bar~+450277NC8WNi-Copper-Iron-225419.60.04
26 Day(s) or more 10Round bar~+450277NC12WNi-Copper-Iron-22544.90.5
26 Day(s) or more 10Round bar~+550653NC8WNi-Copper-Iron-225419.60.04
26 Day(s) or more 10Round bar~+700831FN10WIron-Ni-225439.20.02
26 Day(s) or more 10Round bar~+600963/8WIron-225419.60.04
26 Day(s) or more 10Round bar~+600NI98/8WNi-225419.60.04
26 Day(s) or more 10Round bar~+600NI98/12WNi-22544.90.3
21 Day(s) or more -Round bar-50~+20030/6Lead Bronze-2264490.02
21 Day(s) or more -Round bar-50~+20030/8Lead Bronze-226429.40.5
21 Day(s) or more -Round bar-50~+20030/8PLead Bronze-2264490.02
21 Day(s) or more -Round bar-50~+20030/12Lead Bronze-22644.91
21 Day(s) or more -Round bar-50~+20030/12PLead Bronze-226429.40.5
21 Day(s) or more 10Round bar-50~+200144SB6Bronze-2264490.02
26 Day(s) or more 10Round bar-200~+350144SB6WSpecial Bronze-226439.20.02
21 Day(s) or more 10Round bar-50~+200144SB8Bronze-226429.40.5
21 Day(s) or more 10Round bar-50~+200144SB8PBronze-2264490.02
26 Day(s) or more 10Round bar-200~+350144SB8PWSpecial Bronze-226439.20.02
26 Day(s) or more 10Round bar-200~+350144SB8WSpecial Bronze-226419.60.5
21 Day(s) or more 10Round bar-50~+200144SB12Bronze-22644.91
21 Day(s) or more 10Round bar-50~+200144SB12PBronze-226429.40.5
26 Day(s) or more 10Round bar-200~+350144SB12PWSpecial Bronze-226419.60.5

Loading...

Basic Information

Material Metal system

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)