(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CK Type Support Unit (LOW CENTER TYPE FOR SUPPORT)

CK Type Support Unit (LOW CENTER TYPE FOR SUPPORT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
CK Type Support Unit (LOW CENTER TYPE FOR SUPPORT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CK8-P0-C7
CK8-P5
CK10-C8
CK10-P0-C7
CK10-P5
CK12-C8
CK12-P5
CK15-C8
CK15-P0-C7
CK15-P5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

₹ 4,620.80

1 Piece(s) 5 Day(s) or more 108P0-C715.521.562410150CSGF-8P0-C7260

₹ 7,336.49

1 Piece(s) 11 Day(s) or more 108P515.521.562410150CSGF-8C5260

₹ 6,251.65

1 Piece(s) 11 Day(s) or more 1010C8202470650280CSGF-12C8430

₹ 5,074.33

1 Piece(s) 11 Day(s) or more 1010P0-C7202470650280CSGF-12P0-C7430

₹ 7,876.33

1 Piece(s) 11 Day(s) or more 1010P5202470650280CSGF-12C5430

₹ 6,749.91

1 Piece(s) 11 Day(s) or more 1012C8202470700310CSGF-12C8430

₹ 8,025.00

1 Piece(s) 11 Day(s) or more 1012P5202470700310CSGF-12C5430

₹ 7,297.84

1 Piece(s) 11 Day(s) or more 1015C8222580750350CSGF-15C8540

₹ 5,706.51

1 Piece(s) 11 Day(s) or more 1015P0-C7222580750350CSGF-15P0-C7540

₹ 8,586.33

1 Piece(s) 11 Day(s) or more 1015P5222580750350CSGF-15C5540
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language