(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rigid Coupling (SRG Series) (Part Number)

Rigid Coupling (SRG Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SRG-53-12K5X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 3,247.67

1 Piece(s) 12 Day(s) or more 10-10.01~20.00121453664001~10000-Steel / aluminum116000--1.3X10-4One Side Key SeatK552.3---440

Loading...

  1. 1

Basic Information

Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRG-53-12K5X14 in the Rigid Coupling (SRG Series) series.

Product variants

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-53-12K5X14K5
SRG-53-12K5X15
SRG-53-12K5X15K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 1,126.20

1 Piece(s) 12 Day(s) or more 10-0.05~1.00351622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

₹ 988.24

1 Piece(s) 11 Day(s) or more 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7Key Seat Exist------600

₹ 1,126.20

1 Piece(s) 12 Day(s) or more 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

₹ 3,385.62

1 Piece(s) 12 Day(s) or more 10-10.01~20.00121453664001~10000-Steel / aluminum116000--1.3X10-4Both key groovesK552.3K552.3440

₹ 3,247.67

1 Piece(s) 12 Day(s) or more 10-10.01~20.00121553664001~10000-Steel / aluminum116000--1.3X10-4One Side Key SeatK552.3---440

₹ 3,385.62

1 Piece(s) 12 Day(s) or more 10-10.01~20.00121553664001~10000-Steel / aluminum116000--1.3X10-4Both key groovesK552.3K552.3440