(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRG-20-6X10K3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,222.42 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 6 | 10 | 20 | 24 | 10001~78000 | - | Steel / aluminum | 0.5 | 18000 | - | - | 1.2X10-6 | One Side Key Seat | - | - | - | K3 | 3 | 1.4 | 600 |
Loading...
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part SRG-20-6X10K3 in the Rigid Coupling (SRG Series) series.
Part Number |
---|
SRG-16-3X5K2 |
SRG-16-3X6 |
SRG-16-3X6K2 |
SRG-20-6X10K4 |
SRG-20-6X6 |
SRG-20-6X6K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,126.20 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 5 | 16 | 22.5 | 10001~78000 | - | Steel / aluminum | 0.3 | 22000 | - | - | 3.7X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 600 | ||
₹ 988.24 | 1 Piece(s) | 11 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 10001~78000 | - | Steel / aluminum | 0.3 | 22000 | - | - | 3.7X10-7 | Key Seat Exist | - | - | - | - | - | - | 600 | ||
₹ 1,126.20 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 10001~78000 | - | Steel / aluminum | 0.3 | 22000 | - | - | 3.7X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 600 | ||
₹ 1,222.42 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 6 | 10 | 20 | 24 | 10001~78000 | - | Steel / aluminum | 0.5 | 18000 | - | - | 1.2X10-6 | One Side Key Seat | - | - | - | K4 | 4 | 1.8 | 600 | ||
₹ 1,084.45 | 1 Piece(s) | 8 Day(s) or more | 10 | - | 0.05~1.00 | 6 | 6 | 20 | 24 | 10001~78000 | - | Steel / aluminum | 0.5 | 18000 | - | - | 1.2X10-6 | Key Seat Exist | - | - | - | - | - | - | 600 | ||
₹ 1,222.42 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 6 | 6 | 20 | 24 | 10001~78000 | - | Steel / aluminum | 0.5 | 18000 | - | - | 1.2X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 600 |