(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・Application of newly developed high-performance disk file format
・High torsional stiffness
・Compact design
・1/10 taper bushing
・High permissible torque
・Suitable for low moment of inertia and high rotation speed
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 6,589.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 30 ~ 35 | 0.7 | 0 ~ 0.02 | - | 7700 ~ 8200 | Aluminum | ±0.2 / ±0.3 | 2.9X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 7,176.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 56 | 44.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 30 | 0.7 | 0 | - | 7700 | Aluminum | ±0.2 | 4.0X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |