(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SDWA-22-8K2X8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,966.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 8 | 22.2 | 20 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.1 | 3 | 0.2 | Coupling body | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - |
Loading...
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
---|
Please check the type/dimensions/specifications of the part SDWA-22-8K2X8 in the Disc Type Coupling (SD Series) series.
Part Number |
---|
SDA-22-3X5 |
SDA-22-3X5K2 |
SDA-22-3X6 |
SDWA-22-8K2X8K2 |
SDWA-22-8K2X8K3 |
SDWA-22-8K2X8K4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,829.73 | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
₹ 1,967.69 | 1 Piece(s) | 11 Day(s) or more | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
₹ 1,829.73 | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 6 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
₹ 2,104.89 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 8 | 22.2 | 20 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.1 | 3 | 0.2 | Coupling body | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 2,104.89 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 8 | 22.2 | 20 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.1 | 3 | 0.2 | Coupling body | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,104.89 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 8 | 22.2 | 20 | Servo Motor / Stepping Motor | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.1 | 3 | 0.2 | Coupling body | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy