(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Type Coupling (SD Series) (Part Number)

Disc Type Coupling (SD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

 
Part Number
SDA-39C-7X9.525K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,691.25

1 Piece(s) 11 Day(s) or more 1079.5253956.2Servo Motor / Stepping Motor3.01~5.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum530.4Coupling body0.21~0.408000[Others] Others0.43.0X10-5One Side Key Way---K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-39C-7X9.525K3 in the Disc Type Coupling (SD Series) series.

Product variants

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDA-39C-7X9.525K4
SDA-39C-7X9K3
SDA-39C-8K2X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 1,967.69

1 Piece(s) 11 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 3,691.25

1 Piece(s) 11 Day(s) or more 1079.5253956.2Servo Motor / Stepping Motor3.01~5.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum530.4Coupling body0.21~0.408000[Others] Others0.43.0X10-5One Side Key Way---K441.8

₹ 3,691.25

1 Piece(s) 11 Day(s) or more 10553956.2Servo Motor / Stepping Motor3.01~5.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum530.4Coupling body0.21~0.408000Aluminum±0.43.0X10-5One Side Key Way---K331.4

₹ 3,691.25

1 Piece(s) 11 Day(s) or more 108103956.2Servo Motor / Stepping Motor3.01~5.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum530.4Coupling body0.21~0.408000[Others] Others0.43.0X10-5One Side Key WayK221---