(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Type Coupling (SD Series) (Part Number)

Disc Type Coupling (SD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

 
Part Number
SDWA-19-5X6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 1,826.69

1 Piece(s) 10 Day(s) or more 10561918Servo Motor / Stepping Motor0.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.930.2Coupling body0.02~0.212000[Others] Others0.25.3X10-7No Keyway------

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWA-19-5X6 in the Disc Type Coupling (SD Series) series.

Product variants

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDWA-19-5X6K2
SDWA-19-5X6K3
SDWA-19-6K2X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 1,967.69

1 Piece(s) 11 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

₹ 1,829.73

1 Piece(s) 10 Day(s) or more 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

₹ 1,964.65

1 Piece(s) 11 Day(s) or more 10561918Servo Motor / Stepping Motor0.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.930.2Coupling body0.02~0.212000[Others] Others0.25.3X10-7One Side Key Way---K221

₹ 1,964.65

1 Piece(s) 11 Day(s) or more 10561918Servo Motor / Stepping Motor0.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.930.2Coupling body0.02~0.212000[Others] Others0.25.3X10-7One Side Key Way---K331.4

₹ 1,964.65

1 Piece(s) 11 Day(s) or more 10661918Servo Motor / Stepping Motor0.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.930.2Coupling body0.02~0.212000[Others] Others0.25.3X10-7One Side Key WayK221---
X
whatsapp-qr whatsapp-icon