(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Disc Type Coupling (SD Series) (Part Number)

Disc Type Coupling (SD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

 
Part Number
SDA-26-4X9K3
SDA-26-4.5X6K3
SDA-26-4.5X6.35K3
SDA-26-4.5X7K3
SDA-26-4.5X8K3
SDA-26-4.5X9K3
SDA-26-4.5X9.525K3
SDA-26-4.5X10K3
SDA-26-5X9K3
SDA-26-6X9K3
SDA-26-6.35X9K3
SDA-26-7X9K3
SDA-26-8X9K3
SDA-26-9X9K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

₹ 2,160.49

1 Piece(s) 11 Day(s) or more 104426.631.7Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.51.50.15--12000-±0.33.2X10-6One Side Key Seat---K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200
X
whatsapp-qr whatsapp-icon