(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Disc Type Coupling (SD Series) (Part Number)

Disc Type Coupling (SD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

 
Part Number
SDA-80C-15K5X15
SDA-80C-15K5X16
SDA-80C-15K5X18
SDA-80C-15K5X19
SDA-80C-15K5X20
SDA-80C-15K5X22
SDA-80C-15K5X24
SDA-80C-15K5X25
SDA-80C-15K5X28
SDA-80C-15K5X30
SDA-80C-15K5X32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

₹ 10,070.36

1 Piece(s) 11 Day(s) or more 1016168098.5Servo Motor / Stepping Motor50.01~100.00High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum7520.5Coupling body0.41~1.06000Aluminum0.69.5X10-4One Side Key WayK552.3---

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200
X
whatsapp-qr whatsapp-icon