(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SDA-64-12X21K7 |
SDA-64-12.7X21K7 |
SDA-64-14X21K7 |
SDA-64-15X21K7 |
SDA-64-15.875X21K7 |
SDA-64-16X21K7 |
SDA-64-17X21K7 |
SDA-64-18X21K7 |
SDA-64-19X21K7 |
SDA-64-20X21K7 |
SDA-64-21X21K7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 | ||
₹ 6,524.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 12 | 64 | 89.9 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | ±0.5 | 2.7X10-4 | One Side Key Seat | - | - | - | K7 | 7 | 3 |
Loading...
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |