(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

OLDHAM Type Coupling (SOH Series) (Part Number)

OLDHAM Type Coupling (SOH Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SOH-43C-10K3X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,082.75

1 Piece(s) 10 Day(s) or more 101015435210.01~20.00Backlash 0 / Vibration Absorption / Small2001~4000Aluminum-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5One Side Key WayK331.4---

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Product Category Coupling body Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOH-43C-10K3X15 in the OLDHAM Type Coupling (SOH Series) series.

Product variants

Part Number
SOH-16C-3X5
SOH-16C-3X5K2
SOH-16C-3X6
SOH-43C-10K3X15K5
SOH-43C-10K3X15K6
SOH-43C-10K3X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,454.35

1 Piece(s) 9 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

₹ 1,592.31

1 Piece(s) 10 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key Way---K221

₹ 1,454.35

1 Piece(s) 9 Day(s) or more 10361623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

₹ 4,220.73

1 Piece(s) 10 Day(s) or more 101015435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000Aluminum-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5Both sides keywayK331.4K552.3

₹ 4,290.35

1 Piece(s) 10 Day(s) or more 101015435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000Aluminum-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5Both sides keywayK331.4K662.8

₹ 4,082.75

1 Piece(s) 10 Day(s) or more 101016435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000Aluminum-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5One Side Key WayK331.4---