(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRBM-22C-8K4X9.525K2 |
SRBM-22C-9.525K4X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,870.13 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 22.2 | 20 | 0.05~1.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 1 | 1 | 0 | - | 18,000 | Polyacetal | ±0.15 | 1.1 x 10-6 | Both key grooves | K4 | 4 | 1.8 | K2 | 2 | 1 | ||
₹ 1,870.13 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 22.2 | 20 | 0.05~1.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 1 | 1 | 0 | - | 18,000 | Polyacetal | ±0.15 | 1.1 x 10-6 | Both key grooves | K4 | 4 | 1.8 | K2 | 2 | 1 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |