(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRBM-26C-5K2X9.525K2 |
SRBM-26C-6K2X9.525K2 |
SRBM-26C-6.35K2X9.525K2 |
SRBM-26C-8K2X9.525K2 |
SRBM-26C-9.525K2X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,968.98 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 26.2 | 23 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 2 | 1 | 0 | - | 17,000 | Polyacetal | ±0.15 | 2.5×10-6 | Both key grooves | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 1,968.98 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 26.2 | 23 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 2 | 1 | 0 | - | 17,000 | Polyacetal | ±0.15 | 2.5×10-6 | Both key grooves | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 1,968.98 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 26.2 | 23 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 2 | 1 | 0 | - | 17,000 | Polyacetal | ±0.15 | 2.5×10-6 | Both key grooves | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 1,968.98 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 26.2 | 23 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 2 | 1 | 0 | - | 17,000 | Polyacetal | ±0.15 | 2.5×10-6 | Both key grooves | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 1,968.98 | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 26.2 | 23 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 2 | 1 | 0 | - | 17,000 | Polyacetal | ±0.15 | 2.5×10-6 | Both key grooves | K2 | 2 | 1 | K2 | 2 | 1 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy