(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJB-32C-6K3X14K5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,180.51 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 1.01~3.00 | 6 | 14 | 32 | 43 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 4500 ~ 7000 | 0.21~0.40 | 0.5 | 7 | 1.2X10-5 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K5 | 5 | 2.3 | 570 |
Loading...
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part SCJB-32C-6K3X14K5 in the Cross Joint Coupling (SCJ Series) series.
Part Number |
---|
SCJ-15-3X5K2 |
SCJ-15-3X6 |
SCJ-15-3X6.35 |
SCJB-32C-6K3X6 |
SCJB-32C-6K3X6.35 |
SCJB-32C-6K3X6.35K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,522.82 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 3 | 5 | 15 | 22.4 | 10001~78000 / 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 0.25 | 6000 ~ 21000 | 0.21~0.40 | 0.3 | 3 | 3.3X10-7 | One Side Key Way / One Side Key Seat | - | - | - | K2 | 2 | 1 | 570 | ||
₹ 2,384.85 | 1 Piece(s) | 11 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 3 | 6 | 15 | 22.4 | 10001~78000 / 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 0.25 | 6000 ~ 21000 | 0.21~0.40 | 0.3 | 3 | 3.3X10-7 | No Keyway / Key Seat Exist | - | - | - | - | - | - | 570 | ||
₹ 2,384.85 | 1 Piece(s) | 11 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 3 | 6.35 | 15 | 22.4 | 10001~78000 / 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 0.25 | 6000 ~ 21000 | 0.21~0.40 | 0.3 | 3 | 3.3X10-7 | No Keyway / Key Seat Exist | - | - | - | - | - | - | 570 | ||
₹ 4,042.55 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 1.01~3.00 | 6 | 6 | 32 | 43 | 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 2 | 4500 ~ 7000 | 0.21~0.40 | 0.5 | 7 | 1.2X10-5 | One Side Key Way / One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 570 | ||
₹ 4,042.55 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 1.01~3.00 | 6 | 6.35 | 32 | 43 | 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 2 | 4500 ~ 7000 | 0.21~0.40 | 0.5 | 7 | 1.2X10-5 | One Side Key Way / One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 570 | ||
₹ 4,180.51 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 1.01~3.00 | 6 | 6.35 | 32 | 43 | 4001~10000 | Heat Resistant / Small / High durability / High torsional rigidity | Aluminum / Aluminum Alloy | Servo Motor | 2 | 4500 ~ 7000 | 0.21~0.40 | 0.5 | 7 | 1.2X10-5 | Both sides keyway / Both key grooves | K3 | 3 | 1.4 | K2 | 2 | 1 | 570 |