(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJB-25C-8K2X8K2 |
SCJB-25C-8K3X8K2 |
SCJB-25C-8K4X8K2 |
SCJB-25C-8X8K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,602.82 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 8 | 8 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | 570 | ||
₹ 3,602.82 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 8 | 8 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | 570 | ||
₹ 3,602.82 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 8 | 8 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K2 | 2 | 1 | 570 | ||
₹ 3,464.85 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Type | 0.05~1.00 | 8 | 8 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | One Side Key Seat / One Side Key Way | - | - | - | K2 | 2 | 1 | 570 |
Loading...
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy