(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cross Joint Coupling (SCJ Series) (Part Number)

Cross Joint Coupling (SCJ Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SCJA-32C-6.35X8K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Application Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 3,669.05

1 Piece(s) 12 Day(s) or more 10-1.01~3.006.35832394001~10000-Aluminum Alloy-250000.41~1.00.531.1X10-5One Side Key Seat---K331.4350

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJA-32C-6.35X8K3 in the Cross Joint Coupling (SCJ Series) series.

Product variants

Part Number
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6.35
SCJA-32C-6.35X8K4
SCJA-32C-6K2X10
SCJA-32C-6K2X10K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Application Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 2,522.82

1 Piece(s) 12 Day(s) or more 10Standard Type0.05~1.00351522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Way / One Side Key Seat---K221570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 10Standard Type0.05~1.00361522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7No Keyway / Key Seat Exist------570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 10Standard Type0.05~1.0036.351522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7No Keyway / Key Seat Exist------570

₹ 3,669.05

1 Piece(s) 12 Day(s) or more 10-1.01~3.006.35832394001~10000-Aluminum Alloy-250000.41~1.00.531.1X10-5One Side Key Seat---K441.8350

₹ 3,669.05

1 Piece(s) 12 Day(s) or more 10-1.01~3.0061032394001~10000-Aluminum Alloy-250000.41~1.00.531.1X10-5One Side Key SeatK221---350

₹ 3,807.00

1 Piece(s) 12 Day(s) or more 10-1.01~3.0061032394001~10000-Aluminum Alloy-250000.41~1.00.531.1X10-5Both key groovesK221K331.4350
X
whatsapp-qr whatsapp-icon