(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJA-15C-5K2X6.35K2 |
SCJA-15C-6K2X6.35K2 |
SCJA-15C-6.35K2X6.35K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,846.95 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 3 | 15 | 22.4 | 4001~10000 | - | Aluminum Alloy | - | 0.25 | 6000 | - | 0.3 | 3 | 3.3X10-7 | Key Seat Not Exist | K2 | 2 | 1 | K2 | 2 | 1 | 9 | ||
₹ 2,846.95 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 3 | 15 | 22.4 | 4001~10000 | - | Aluminum Alloy | - | 0.25 | 6000 | - | 0.3 | 3 | 3.3X10-7 | Key Seat Not Exist | K2 | 2 | 1 | K2 | 2 | 1 | 9 | ||
₹ 2,846.95 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 0.05~1.00 | 3 | 3 | 15 | 22.4 | 4001~10000 | - | Aluminum Alloy | - | 0.25 | 6000 | - | 0.3 | 3 | 3.3X10-7 | Key Seat Not Exist | K2 | 2 | 1 | K2 | 2 | 1 | 9 |
Loading...
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |