(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Flooring Screw【420-540 Pieces Per Package】

Mini Flooring Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from iron (quenching processing). Because the screw diameter is small, a pilot hole is not required. Includes flexible tubing. Use for mounting flooring materials and constructing all kinds of floors.

Part Number
4979874423641
4979874423658
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength JAN code Number of pieces
(pcs.)

₹ 2,143.42

1 Pack(s)

540 Pieces Per Package

6 Day(s) or more 324979874423641540

₹ 2,143.42

1 Pack(s)

420 Pieces Per Package

6 Day(s) or more 384979874423658420

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 2.4 Material Iron
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
X
whatsapp-qr whatsapp-icon