(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Deck Screw【75-160 Pieces Per Package】

Deck Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,181₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Product information]
Type: wood screw

Part Number
4543861002111
4543861002128
4543861002135
4543861002142
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

₹ 4,268.69

1 Pack(s)

160 Pieces Per Package

7 Day(s) or more 5X524543861002111160

₹ 4,263.56

1 Pack(s)

130 Pieces Per Package

7 Day(s) or more 5X654543861002128130

₹ 4,216.35

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 5X754543861002135100

₹ 4,180.67

1 Pack(s)

75 Pieces Per Package

7 Day(s) or more 5X90454386100214275
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

Loading...

  1. 1

Basic Information

Type Wooden Screw Part Name Deck screw small box Color Bronze gold
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list