Stainless Steel Concrete Screw Flat【6-20 Pieces Per Package】

Stainless Steel Concrete Screw Flat

Made from stainless steel. Special screw threads demonstrate strong resistance to removal. Can be used in materials such as concrete, mortar, and bricks without the need for a plug.
Can be uses for mounting lightweight equipment.

Part Number

Configured Part Number is shown.

Part Number
4979874848062
4979874848079
4979874855084
4979874855091
4979874859860
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength Size JAN code Number of pieces
(pcs.)

20 Pieces Per Package

6 Day(s) or more 254X25497987484806220

18 Pieces Per Package

7 Day(s) or more 324X32497987484807918

8 Pieces Per Package

7 Day(s) or more 455X4549798748550848

6 Pieces Per Package

7 Day(s) or more 605X6049798748550916

15 Pieces Per Package

7 Day(s) or more 454X45497987485986015

Loading...

  1. 1

Basic Information

Type Other concrete screws Material Stainless Steel Surface Treatment No
Part Name ST concrete screw flat head Order Unit(pcs.) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)