(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Triple Grip【4 Pieces Per Package】

Triple Grip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      296₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Exhibits outstanding retention force in wall surfaces such as gypsum board, block, concrete, veneer board, ALC, and the like.
· Can be used with any gypsum board (thicknesses of 9.5 mm, 12.5 mm, 15 mm).
· Use with gypsum board, block, concrete, veneer board, ALC, etc.

 
Part Number
4979874848307
4979874848321
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Pilot Hole Diameter φ
(mm)
Max. Pull-out Load
(kgf)

₹ 295.93

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 4979874848307623

₹ 392.62

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 49798748483219.536

Loading...

  1. 1

Basic Information

Type Anchor Bolt Qty. 4 Material Polypropylene
Attaching Object Gypsum board thickness 12.5mm