(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel High Nut

Stainless Steel High Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A stainless steel hex nut with a high height. Can be used to tighten, fasten, fixate, and fit screws, and can be used to adjust the length.
Superior corrosion resistance for the outdoors and high-humidity locations. However, cannot be applied for use in chlorine environments or saline environments such as near the seashore.

Part Number
4979874019370
4979874401267
4979874401274
4979874401281
4979874401298
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) JAN code Pitch Full Length
(mm)

₹ 669.75

5 Piece(s) 5 Day(s) or more 164979874019370250

₹ 168.16

5 Piece(s) 5 Day(s) or more 64979874401267120

₹ 289.96

5 Piece(s) 5 Day(s) or more 849798744012741.2530

₹ 444.00

5 Piece(s) 5 Day(s) or more 1049798744012811.550

₹ 483.75

5 Piece(s) 5 Day(s) or more 1249798744012981.7550
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) JAN code Pitch Full Length
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment (Details) No Part Name Stainless high nut
Number of pieces(pcs.) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list