(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Seat tex【80 Pieces Per Package】

Seat tex
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tapered body prevents head fly-off. Fast entry, and can be used with thin sheet metal without a pilot hole.
Trivalent bright chromate plating for improved corrosion resistance. Ideal for fastening thin plates together.

Part Number
4979874010131
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 515.20

5 Pack(s)

80 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.5 Length L (mm) 13 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Other screws Tip Shape Other special shapes
Additional Shape With Holding Hole Part Name Seat tecs JAN code 4979874010131
Number of pieces(pcs.) 80

Please check the type/dimensions/specifications of the part 4979874010131 in the Seat tex series.