(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Anti-Seize Agent Stick

Anti-Seize Agent Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Prevents seizing from rust, corrosion, and heat.
· It is a solid type, and therefore can be used.
· Can be used for alloy, plastic, and non-metallic gasket material.
· Reduces friction and wear on important parts.
· Excellent lubricity.
· Tested with MIL-PRF-907E.

 
Part Number
4979874846099
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,511.58

1 Piece(s) 93 Day(s) or more

Loading...

  1. 1

Basic Information

Color Silver JAN code 4979874846099 Qty. 1

Please check the type/dimensions/specifications of the part 4979874846099 in the Anti-Seize Agent Stick series.

X
whatsapp-qr whatsapp-icon