(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made from stainless steel. A straight slot screwdriver is used for tightening, but a dedicated tool is required for removal. This helps to prevent theft.
Can be used to prevent malicious acts as well as for indoor decoration, making use of its aesthetic design.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length (mm) (mm) | JAN code |
---|---|---|---|---|---|---|---|---|
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 3 | 6 | 4979874826176 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 3 | 10 | 4979874826183 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 3 | 12 | 4979874826190 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 3 | 16 | 4979874826206 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 4 | 8 | 4979874826213 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 4 | 12 | 4979874826220 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 4 | 16 | 4979874826237 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 4 | 20 | 4979874826244 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 25 Day(s) or more | 5 | 10 | 4979874826251 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 5 | 12 | 4979874826268 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 5 | 16 | 4979874826275 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 5 | 20 | 4979874826282 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 6 | 10 | 4979874826299 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 6 | 12 | 4979874826305 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 6 | 16 | 4979874826312 | ||
₹ 139.47 | 4 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 6 | 20 | 4979874826329 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | One Side | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Tip shape | Flat End | Additional Shapes | Standard |
Application | Tamper-proof | Screw Type | Complete thread | Qty. | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy