(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flat Torx Bolt Chrome【4 Pieces Per Package】

Flat Torx Bolt Chrome
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Attractive and so can be used decoratively. Material is iron plated with decorative chromium. Screw has specially shaped head that may be used to prevent tampering.
[Usage]
To prevent dismantling, theft and tampering of devices and equipment. Ideal for number plates on passenger / light vehicles. Depending on the load, length varies. Washers sold in set.

Part Number
4979874836717
4979874836724
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength (mm)
(mm)
JAN code

₹ 527.02

3 Pack(s)

4 Pieces Per Package

6 Day(s) or more 154979874836717

₹ 517.85

3 Pack(s)

4 Pieces Per Package

7 Day(s) or more 204979874836724

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Qty. 4