Stainless Steel Knock-in Round Jump Ring

Stainless Steel Knock-in Round Jump Ring

Made of rust resistant stainless steel. Hammered into the ground. The ring part is used as a rope stopper.
Used for fixing tents and other materials in place.

[Features]
· Made of rust resistant stainless steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874871411

Part Number
4979874871411
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket JAN code 4979874871411
Number of pieces(pcs.) 1 Material Stainless Steel Full Length(mm) 250
Thickness(φ mm) 6

Please check the type/dimensions/specifications of the part 4979874871411 in the Stainless Steel Knock-in Round Jump Ring series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)