(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Wire Grip

Stainless Steel Wire Grip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      351₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of stainless steel for better protection against rusting. Use two or more consecutively to process rope terminal.
Satsuma processing is used in place of lock processing, but it is very dangerous to use it for lifting, slinging rope.

Part Number
4979874051899
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 351.00

5 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wire clip Part Name Stainless Steel Wire Grip JAN code 4979874051899
Number of pieces(pcs.) 1 Material Stainless Steel (SUS304) Full Length(mm) 29.2
Nominal Diameter(mm) M5

Please check the type/dimensions/specifications of the part 4979874051899 in the Stainless Steel Wire Grip series.

Frequently asked question (FAQ)

Question: Can the product be used outdoors?
Answer: Yes.
X
whatsapp-qr whatsapp-icon