(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Ring with Stainless Steel Nut

Snap Ring with Stainless Steel Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Made of stainless steel for better protection against rusting. Put ropes, chain etc., and use them in places where relatively strong force is applied.

Part Number
4979874268310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,134.47

1 Piece(s) 13 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details Have lock Part Name Stainless Steel Carabiner with Nuts
JAN code 4979874268310 Number of pieces(pcs.) 1 Material Stainless Steel
Full Length(mm) 98.7 Working Load(kgf) 220

Please check the type/dimensions/specifications of the part 4979874268310 in the Snap Ring with Stainless Steel Nut series.

Frequently asked question (FAQ)

Question: Can the product be used outdoors?
Answer: Yes.
X
whatsapp-qr whatsapp-icon
Close

Comparison list