Stainless Steel, Buckle E:E

Stainless Steel, Buckle E:E

[Features]
· All stainless steel material is hard to rust.
· Eye bolt attached to both sides.
· Size is the thickness of the screw(6 is W1/4, 8 is W5/16).
· Used to adjust the degree of tension.
· It is used for lightweight structures, agricultural gardening house, tents, signboards, planting trees, antenna pole support and so on.

Part Number

Configured Part Number is shown.

Part Number
4979874046277
4979874046284
Part NumberVolume DiscountDays to ShipJAN code Working Load
(kgf)
Thread Diameter
6 Day(s) or more 4979874046277250W1/4
6 Day(s) or more 4979874046284300W5/16

Loading...

  1. 1

Basic Information

Type Turnbuckles Part Name Stainless Steel Turnbuckles Number of pieces(pcs.) 1
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)