(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Snap, Double

DC Snap, Double
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      184₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Zinc die-casting, nickel-plated. Since it is a snap type, it can be attached and removed with one touch and is fixed type. Used for chain connection.

Part Number
4979874051257
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 183.73

5 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details Double Hook Part Name DC Snap - Double
JAN code 4979874051257 Number of pieces(pcs.) 1 Material Zinc Die-Casting
Full Length(mm) 88.7 Working Load(kgf) 20

Please check the type/dimensions/specifications of the part 4979874051257 in the DC Snap, Double series.

X
whatsapp-qr whatsapp-icon