(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Bracket

Adjuster Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      241₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made from iron and can be used in combination with an adjuster bolt to adjust the height of wooden fences, etc.

Part Number
4979874412843
4979874412850
4979874412881
4979874412898
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications

₹ 240.76

8 Piece(s) 9 Day(s) or more 4979874412843For Walls

₹ 306.56

8 Piece(s) 6 Day(s) or more 4979874412850For Corners

₹ 270.35

8 Piece(s) 6 Day(s) or more 4979874412881L-Type Small

₹ 304.65

8 Piece(s) 6 Day(s) or more 4979874412898L-Type Large
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications

Loading...

  1. 1

Basic Information

Number of pieces(pcs.) 1 Material Iron
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list