(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster Base

Adjuster Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from iron and can be used in combination with an adjuster bolt to adjust the height of wooden fences, etc.

 
Part Number
4979874412904
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 231.45

8 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4979874412904 Number of pieces(pcs.) 1 Material Iron
Thread Diameter(mm) M8

Please check the type/dimensions/specifications of the part 4979874412904 in the Adjuster Base series.