(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bonnet Rubber (Ozone/Weather Resistant)【4-10 Pieces Per Package】

Bonnet Rubber (Ozone/Weather Resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A cushioning material for rubber feet and door stops.

[Features]
· Made from ethylene propylene rubber (EPM, EPDM) material.
· Features better ozone resistance and weather resistance than chloroprene rubber.

 
Part Number
4979874024978
4979874033413
4979874033420
4979874033444
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Main Body Height
(mm)
JAN code Number of pieces
(pcs.)
O.D.
(mm)

₹ 536.95

5 Pack(s)

10 Pieces Per Package

7 Day(s) or more 201049798740249781020

₹ 279.85

1 Pack(s)

8 Pieces Per Package

Same day 16104979874033413816

₹ 229.16

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 20124979874033420420

₹ 302.18

1 Pack(s)

4 Pieces Per Package

Same day 26154979874033444426

Loading...

  1. 1

Basic Information

Type Rubber Feet Main Body Material Synthetic Rubber (EPDM) Properties Standard / Corrosion Resistance
Shape Round Shape
X
whatsapp-qr whatsapp-icon