(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster with Felt【2 Pieces Per Package】

Adjuster with Felt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      455₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An adjustment hand screw with cushion that can be used for the height adjustments, of chairs and tables, etc.

Part Number
4979874848185
4979874848192
4979874848208
4979874848215
4979874848222
4979874848239
4979874848246
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size JAN code

₹ 454.69

5 Pack(s)

2 Pieces Per Package

12 Day(s) or more 2017.59.5M64979874848185

₹ 458.76

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 2517.59.8M64979874848192

₹ 467.13

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 25299.8M84979874848208

₹ 527.95

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 322910.5M84979874848215

₹ 536.69

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 3231.510.5M104979874848222

₹ 642.78

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4031.511M104979874848239

₹ 709.13

5 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4036.511M124979874848246

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Material Steel Properties Standard Swivel Mechanism No
Part Name Adjuster with Felt Order Unit(pcs.) 1