(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Type Rubber, L = 330

D-Type Rubber, L = 330
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of ethylene propylene rubber (EPM, EPDM).
· Product's ozone resistance and weather resistance properties are superior to those of chloroprene rubber.

Part Number
4979874056726
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 320.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Ethylene Propylene Rubber Width(mm) 20 Thickness(mm) 13.5
Length(m) 0.33 Environment Standard / Weather Resistance JAN code 4979874056726
Number of pieces(pcs.) 1

Please check the type/dimensions/specifications of the part 4979874056726 in the D-Type Rubber, L = 330 series.

Frequently asked question (FAQ)

Question: How long will it last?
Answer: It depends on the operating environment, but it is recommended to check the product on a regular basis.
X
whatsapp-qr whatsapp-icon