(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pipe Frame Opening and Closing Element, JB-103

Pipe Frame Opening and Closing Element, JB-103
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used when making doors, etc., with pipe frame. [Materials]Steel "Surface treatment" trivalent chromate

 
Part Number
JB-103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 383.42

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Cap End Operating Environment Standard Accessory Material Steel
Accessory Surface Treatment Trivalent Chromate Specifications Key Fitting C

Please check the type/dimensions/specifications of the part JB-103 in the Pipe Frame Opening and Closing Element, JB-103 series.