(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.
Part Number |
---|
PJ-700BB |
PJ-700BG |
PJ-700BM |
PJ-700BW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
₹ 87.53 | 1 Piece(s) | 7 Day(s) or more | 10 | [Blue] Royal Blue | ||
₹ 99.20 | 1 Piece(s) | 7 Day(s) or more | 10 | [Gray] Dark gray | ||
₹ 99.20 | 1 Piece(s) | 7 Day(s) or more | 10 | [Green] Forest Green | ||
₹ 87.53 | 1 Piece(s) | 7 Day(s) or more | 10 | - |
Loading...
Mounting Method | Fixing by adhesive | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate Joint Type | Others |
Operating Environment | Standard | Specifications | As a pipe reinforcement, top plate receiver, etc. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy