(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pipe Frame Plastic Joint, PJ-505

Pipe Frame Plastic Joint, PJ-505
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-505B
PJ-505G
PJ-505W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory Color

₹ 55.42

1 Piece(s) 7 Day(s) or more 10Royal Blue

₹ 55.42

1 Piece(s) 7 Day(s) or more 10Dark gray

₹ 55.42

1 Piece(s) 7 Day(s) or more 10Off-White

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Cap End Operating Environment Standard Accessory Material AAS Resin
Specifications Used as a hinge for doors, etc.