(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pipe Frame Plastic Joint, PJ-302A

Pipe Frame Plastic Joint, PJ-302A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-302AG
PJ-302AM
PJ-302AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 137.60

1 Piece(s) 7 Day(s) or more 10[Gray] Dark gray

₹ 137.60

1 Piece(s) 7 Day(s) or more 10[Green] Forest Green

₹ 121.41

1 Piece(s) 7 Day(s) or more 10-

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Crossing
Operating Environment Standard Specifications Cross for four directions: two directions through one-touch and two directions stopping