(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Pressure Gauge, D Type (With Brim)

Standard Pressure Gauge, D Type (With Brim)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Based on the JIS B7505 Bourdon tube pressure gauge standard, we manufacture a wide range of pressure gauges, vacuum gauges, and compound gauges to meet your needs.

 
Part Number
PG-D-1MPA-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,546.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type General-Purpose/Standard Pressure Gauge Maximum Indicated Pressure(Mpa) 1 Outer Diameter(φ) 60
Pressure Range(MPa) 0~1 Size(φ) 60 Case Shape Standard case D type (Medium flange)

Please check the type/dimensions/specifications of the part PG-D-1MPA-60 in the Standard Pressure Gauge, D Type (With Brim) series.

X
whatsapp-qr whatsapp-icon