(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

F Pilot Valve Exclusively for Ball Tap (for 25, 40, 50 mm)

F Pilot Valve Exclusively for Ball Tap (for 25, 40, 50 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- For the F ball tap is a standard PV13 set in each size.
- Select from PVHLW13,20 and PV20, each with different water level, depending on design and construction specifications.
- Use dedicated pilot bubbles with F ball taps.

Part Number
PV13-PE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,815.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Pilot Valve Main Body Shape Angle Body Material CAC902
Applicable Fluid Water Supply Side, Connection Type R Supply Side, Plumbing Thread Nominal 1/2B
Handle Shape Without handle Body Lining No Operating Pressure Range(MPa) 0.1::0.75
Operation Method No Pilot Valve Type Standard Type Float Ball Material PE