• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Escal Air-Cooled 3.7 to 5.5 kW

Escal Air-Cooled 3.7 to 5.5 kW

Low noise, low vibration, easy to use due to adoption of monitor panel.

Part Number

Configured Part Number is shown.

Part Number
ESCAL45A2-R
ESCAL46A2-R
ESCAL65A2-R
ESCAL66A2-R
Part NumberVolume DiscountDays to ShipMotor Rated Output
(kW{PS})
Cooling Method Compressor Air Delivery
(L/min)
Noise Emission Value
(dB)
Dryer/Refrigerator Output (Coolant R-407C and R410A)
(kW)
21 Day(s) or more 3.7{5}[Air Cooled Type] Air cooling system300~Less than 500490.35
21 Day(s) or more 3.7{5}[Air Cooled Type] Air cooling system300~Less than 500490.415
21 Day(s) or more 5.5{7.5}[Air Cooled Type] Air cooling system700~Less than 800520.35
21 Day(s) or more 5.5{7.5}[Air Cooled Type] Air cooling system700~Less than 800520.415

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 5~Less than 10 Lubrication Method Oil Supply Type
Maximum Pressure(MPa) 0.83 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200/200・220
Compression Method Screw Dryers equipped with Drive Control Method Inverter

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)