(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The shock absorbers can be selected from M8 to M36 and strokes from 6 mm to 60 mm. This item also comes with a cap. A small jig cylinder made in Taiwan in 1988 by a specialized manufacturer of pneumatic equipment and parts. Sales have expanded world-wide and the company has gained a high reputation globally.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SCKC0806C |
SCKC1210C |
SCKC1416C |
SCKC2050C |
SCKC2525C |
SCKC2540C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Full length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,650.40 | 1 Piece(s) | 5 Day(s) or more | 6 | 8 | 8 | 2 | 1 | 50 | ||
₹ 4,678.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 12 | 5 | 1 | 69.5 | ||
₹ 5,644.00 | 1 Piece(s) | 5 Day(s) or more | 16 | 14 | 14 | 20 | 1 | 122 | ||
₹ 6,277.60 | 1 Piece(s) | 5 Day(s) or more | 50 | 20 | 20 | 60 | 1 | 232 | ||
₹ 5,377.39 | 1 Piece(s) | 5 Day(s) or more | 25 | 25 | 25 | 80 | 2 | 155 | ||
₹ 6,348.00 | 1 Piece(s) | 5 Day(s) or more | 40 | 25 | 25 | 120 | 2 | 214 |
Part Number |
---|
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Orifice Type | Single Orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Operating Temperature Range(°C) | -10::60 |
Buffer Head | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy