(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Polypropylene Lever Coupling - Male Screw Type Coupler OZ-B

Polypropylene Lever Coupling - Male Screw Type Coupler OZ-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A variety of JIS standard fittings and tubing parts are available. Polypropylene lever coupling male screw type coupler OZ-B manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: resin
· Connection type: Female screw type
· Type: Standard.

 
Part Number
OZ-B-PP-1
OZ-B-PP-3
OZ-B-PP-11/2
OZ-B-PP-11/4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Screw Size M Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension H
(mm)

₹ 2,127.73

1 Piece(s) 5 Day(s) or more 25A0.691B12565372279

₹ 5,758.85

1 Piece(s) 8 Day(s) or more 80A0.393B242135937198

₹ 2,974.33

1 Piece(s) 8 Day(s) or more 40A0.691 1/2B15893543782

₹ 2,744.42

1 Piece(s) 8 Day(s) or more 32A0.691 1/4B17579463181

Loading...

  1. 1

Basic Information

Joint Type Threaded Type Male/Female Plug (Male) Body Material Resin
Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard