(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Polypropylene lever coupling male screw type adapter OZ-F manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: resin
· Connection type: Male screw type
· Type: Standard.
Part Number |
---|
OZ-F-PP-2 |
OZ-F-PP-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension D (mm) | Dimension E1 (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,150.49 | 1 Piece(s) | 8 Day(s) or more | 50A | 0.69 | 2B | 63 | 43 | 96 | ||
₹ 3,966.82 | 1 Piece(s) | 8 Day(s) or more | 80A | 0.39 | 3B | 92 | 72 | 109 |
Loading...
Joint Type | Threaded Type | Male/Female | Plug (Male) | Body Material | Resin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy