(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Aluminum Lever Coupling, Hose Shank Coupler OZ-C (Part Number)

Aluminum Lever Coupling, Hose Shank Coupler OZ-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A variety of JIS standard fittings and tubing parts are available. Aluminum lever coupling hose shank coupler OZ-C manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Material: aluminum
· Type: Standard.

 
Part Number
OZ-C-AL-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)

₹ 2,552.59

1 Piece(s) 5 Day(s) or more 50A1.762019964425013152

Loading...

  1. 1

Basic Information

Body Material Aluminum Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard

Please check the type/dimensions/specifications of the part OZ-C-AL-2 in the Aluminum Lever Coupling, Hose Shank Coupler OZ-C series.

Product variants

Part Number
OZ-C-AL-11/2
OZ-C-AL-21/2
OZ-C-AL-3/4
OZ-C-AL-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)

₹ 1,875.25

1 Piece(s) 5 Day(s) or more 40A1.761918954313811540

₹ 3,854.81

1 Piece(s) 7 Day(s) or more 65A1.0821310876566314467

₹ 1,191.20

1 Piece(s) 5 Day(s) or more 20A1.76115533212198321

₹ 48,312.00

1 Piece(s) 8 Day(s) or more 150A0.49454238177142152213155