(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Aluminum Lever Coupling Female Thread Adapter OZ-A

Aluminum Lever Coupling Female Thread Adapter OZ-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      781₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A variety of JIS standard fittings and tubing parts are available. Aluminum lever coupling female screw type adapter OZ-A manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Material: aluminum
· Connection type: Female screw type
· Type: Standard.

 
Part Number
OZ-A-AL-1
OZ-A-AL-2
OZ-A-AL-11/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Screw Size M Dimension D
(mm)
Dimension E1
(mm)
Dimension H
(mm)

₹ 887.12

1 Piece(s) 5 Day(s) or more 25A1B372447

₹ 1,043.77

1 Piece(s) 5 Day(s) or more 50A2B634663

₹ 780.94

1 Piece(s) 5 Day(s) or more 40A1 1/2B533659

Loading...

  1. 1

Basic Information

Joint Type Female Threaded Tapped Male/Female Socket (female) Body Material Aluminum
Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard Operating Environment, Applications Standard
Max. Operating Pressure(MPa) 1.76